IESNA:LM-63-2002
[TEST]P1434831
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5A-827-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (130) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.18A 141.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19221.1
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
2821.7 2826.0 2778.9 2654.7 2577.7 2577.7 2650.4 2727.5 2847.4 2984.4 3271.3 3652.4 3994.9 4290.4 4573.0 4859.9 5125.3 5390.8 
5664.8 5849.0 5921.8 5908.9 5840.4 5604.9 5390.8 5253.8 5138.2 4877.0 4358.9 3121.4 1528.6 650.8 453.9 346.8 261.2 
175.6 89.9 0.0 
2821.7 2826.0 2770.3 2650.4 2573.4 2577.7 2646.2 2723.2 2843.1 2988.7 3258.5 3631.0 3982.1 4286.1 4585.8 4868.4 5151.0 5429.3 
5690.5 5900.3 5994.5 5977.4 5934.6 5656.3 5442.2 5270.9 5133.9 4847.0 4294.7 3121.4 1567.1 655.1 462.4 355.4 269.8 
179.8 89.9 0.0 
2821.7 2808.9 2766.1 2671.9 2599.1 2599.1 2671.9 2761.8 2890.2 3040.1 3301.3 3678.1 4046.3 4406.0 4735.7 5065.4 5416.5 5716.2 
6045.9 6290.0 6414.2 6435.6 6448.4 6315.7 6016.0 5754.8 5562.1 5262.4 4662.9 3416.9 1875.4 800.7 526.7 398.2 299.7 
201.2 107.0 0.0 
2821.7 2826.0 2796.0 2731.8 2671.9 2671.9 2748.9 2860.3 2984.4 3155.7 3382.6 3759.4 4213.3 4620.1 4958.3 5352.3 5724.8 6140.1 
6487.0 6799.5 6979.4 7060.7 7065.0 7060.7 6979.4 6722.5 6354.2 5938.9 5305.2 4059.2 2397.8 1061.9 625.1 466.7 351.1 
244.1 128.5 0.0 
2821.7 2817.4 2813.2 2787.5 2761.8 2766.1 2838.8 2967.3 3117.2 3288.4 3523.9 3862.2 4320.4 4864.1 5283.8 5694.8 6170.1 6615.4 
7026.5 7339.0 7595.9 7801.5 7831.4 7972.7 8088.4 8041.3 7861.4 7488.9 6731.0 5403.7 3622.4 1836.9 873.5 586.6 
419.6 269.8 137.0 0.0 
2821.7 2830.3 2847.4 2873.1 2885.9 2915.9 2980.1 3108.6 3279.9 3502.5 3780.8 4102.0 4504.5 5061.1 5677.7 6208.6 6692.5 7159.2 
7527.4 7810.0 8075.5 8319.6 8383.8 8623.6 8961.8 9197.3 9231.6 9077.5 8640.7 7467.5 5420.8 3207.1 1472.9 753.6 
505.3 304.0 141.3 0.0 
2821.7 2838.8 2885.9 2954.5 3014.4 3091.5 3194.2 3327.0 3506.8 3780.8 4123.4 4495.9 4924.1 5467.9 6088.7 6761.0 7309.1 7690.1 
7908.5 8084.1 8221.1 8353.8 8413.8 8580.8 8850.5 9026.1 9060.3 8640.7 7840.0 6731.0 5155.3 3228.5 1678.5 869.2 
488.1 304.0 124.2 0.0 
2821.7 2838.8 2903.1 3001.6 3112.9 3258.5 3416.9 3601.0 3819.4 4127.7 4500.2 4915.5 5403.7 6020.2 6718.2 7476.1 8002.7 
8323.9 8529.4 8615.0 8662.1 8713.5 8717.8 8846.2 8824.8 8572.2 7947.1 7000.8 5900.3 4465.9 2894.5 1669.9 1010.5 
685.1 505.3 368.2 162.7 0.0 
2821.7 2856.0 2933.0 3048.7 3190.0 3378.4 3579.6 3832.2 4140.5 4513.0 4958.3 5467.9 6097.3 6893.7 7733.0 8460.9 9021.8 
9381.5 9629.8 9788.2 9963.8 10088.0 10105.1 10152.2 9895.3 9261.6 8332.4 7099.3 5596.3 3853.6 2337.9 1498.6 1006.2 
719.3 530.9 385.4 184.1 0.0 
2821.7 2851.7 2933.0 3057.2 3211.4 3404.0 3626.7 3892.2 4204.7 4611.5 5078.2 5617.7 6315.7 7146.4 8037.0 8837.7 9394.3 
9796.8 10079.4 10263.5 10426.2 10481.9 10559.0 10507.6 10216.4 9527.0 8375.2 6958.0 5313.7 3601.0 2213.7 1438.7 963.4 
676.5 505.3 376.8 201.2 0.0 
2821.7 2851.7 2937.3 3057.2 3211.4 3395.5 3631.0 3905.0 4221.9 4628.6 5099.6 5622.0 6324.2 7090.7 7947.1 8640.7 9180.2 
9467.1 9629.8 9689.8 9676.9 9565.6 9548.5 9360.1 8884.8 8049.8 6936.5 5570.6 4196.2 2804.6 1798.4 1190.3 847.8 
612.3 441.0 346.8 162.7 0.0 
2821.7 2851.7 2945.9 3061.5 3207.1 3395.5 3605.3 3862.2 4170.5 4525.9 4932.7 5425.1 5968.9 6611.1 7321.9 7925.6 8298.2 
8439.5 8392.4 8233.9 7955.6 7600.2 7518.9 7129.2 6504.1 5750.5 4851.3 3789.4 2817.4 1943.9 1361.6 1023.4 770.7 560.9 
402.5 304.0 128.5 0.0 
2821.7 2856.0 2937.3 3048.7 3181.4 3348.4 3536.8 3750.9 3986.4 4256.1 4568.7 4898.4 5253.8 5652.0 6140.1 6508.4 6662.5 
6589.7 6307.1 5870.4 5403.7 4877.0 4740.0 4316.1 3759.4 3121.4 2526.3 2008.2 1575.7 1280.3 1083.3 912.0 736.5 569.5 423.9 
316.9 145.6 0.0 
2821.7 2843.1 2903.1 2988.7 3087.2 3172.8 3254.2 3331.3 3412.6 3502.5 3596.7 3665.2 3712.3 3759.4 3802.3 3823.7 3780.8 3643.8 3352.7 
2988.7 2552.0 2149.5 2072.4 1828.3 1592.8 1413.0 1276.0 1168.9 1083.3 1006.2 924.9 830.7 719.3 616.6 526.7 423.9 197.0 0.0 
2821.7 2838.8 2877.4 2920.2 2941.6 2945.9 2950.2 2933.0 2911.6 2877.4 2864.5 2877.4 2898.8 2898.8 2894.5 2851.7 2766.1 2624.8 2423.5 
2170.9 1884.0 1605.7 1558.6 1391.6 1237.4 1134.7 1049.0 984.8 929.2 877.8 822.1 753.6 668.0 569.5 458.2 338.3 158.4 0.0 
2821.7 2834.6 2847.4 2838.8 2791.7 2748.9 2693.3 2624.8 2594.8 2594.8 2603.3 2599.1 2573.4 2509.1 2432.1 2325.0 2196.6 2042.4 1871.2 
1691.3 1528.6 1387.3 1365.9 1258.9 1147.5 1066.2 997.7 929.2 860.6 775.0 706.5 620.9 543.8 453.9 329.7 205.5 119.9 0.0 
2821.7 2813.2 2787.5 2723.2 2650.4 2564.8 2492.0 2470.6 2474.9 2470.6 2453.5 2414.9 2342.2 2239.4 2128.1 1999.6 1866.9 1734.1 1614.2 
1507.2 1395.9 1297.4 1284.5 1241.7 1190.3 1126.1 1057.6 976.3 890.6 809.3 740.8 672.2 595.2 492.4 351.1 231.2 119.9 0.0 
2821.7 2813.2 2753.2 2659.0 2560.5 2466.3 2432.1 2440.6 2440.6 2414.9 2363.6 2273.6 2166.6 2042.4 1918.3 1802.6 1674.2 1567.1 1472.9 
1348.8 1318.8 1288.8 1280.3 1280.3 1267.4 1216.0 1139.0 1031.9 954.8 907.7 886.3 856.4 796.4 672.2 462.4 316.9 197.0 0.0 
2821.7 2791.7 2706.1 2581.9 2466.3 2393.5 2393.5 2406.4 2393.5 2350.7 2260.8 2140.9 2016.7 1879.7 1751.3 1635.7 1520.0 1404.4 1288.8 
1258.9 1246.0 1237.4 1237.4 1233.2 1216.0 1156.1 1036.2 967.7 937.7 920.6 886.3 847.8 779.3 663.7 501.0 359.7 252.6 0.0 
2821.7 2787.5 2693.3 2556.2 2423.5 2376.4 2393.5 2397.8 2372.1 2307.9 2192.3 2063.8 1909.7 1768.4 1635.7 1515.8 1400.2 1246.0 1186.1 
1164.7 1168.9 1177.5 1168.9 1147.5 1121.8 1027.6 942.0 907.7 886.3 869.2 830.7 792.1 706.5 573.8 449.6 351.1 226.9 0.0 
2821.7 2791.7 2680.4 2534.8 2414.9 2372.1 2389.3 2402.1 2367.8 2290.8 2166.6 2021.0 1858.3 1708.4 1575.7 1451.5 1323.1 1181.8 1130.4 
1104.7 1121.8 1126.1 1121.8 1109.0 1053.3 993.4 916.3 886.3 873.5 860.6 843.5 847.8 710.8 590.9 423.9 325.4 192.7 0.0 
2821.7 2778.9 2667.6 2526.3 2393.5 2350.7 2376.4 2385.0 2355.0 2273.6 2153.8 2012.5 1845.5 1699.9 1571.4 1447.3 1306.0 1168.9 1126.1 
1100.4 1113.3 1104.7 1104.7 1096.1 1031.9 989.1 907.7 882.1 869.2 856.4 835.0 826.4 672.2 543.8 432.5 329.7 201.2 0.0 
